??
Catalog navigation
CAD model selection
Selectable products: 30
HELP_VARIABLE
Company
Sita
Description
SitaDrain® box drain stainless steel - Drainage
Bill of material
SitaDrain box drain 221535
PREVIEW
Preview
ARTNR
Article number
LOGLEVEL
LOG Level
DESC
Description main article
AF
Model
B
Width
150 mm
L
Length
1000 mm
H
Height
mm
MAT
Material
WN
Material number
BLK
Load rating class
K 3 - max. 300 kg / 3,0 kN
BK
Material class
Euroclass A1 /A1 non-flammable
ZAB
Additional application areas
Balcony, terrace, loggia
SA
Refurbishment
no
GDF
used roof area
yes
AG
Parapet outlet
no
UDF
unused roof area
no
FG
Roof outlet
no
ILR
internal gutter
no
BSO
Request of fire protection after DIN 18234 or industrial construction guidline
no
NBB
Non-flammable
yes
DAAB
Construction height
yes
RB
Revision element
no
NNEW
For emergency drainage
no
TBMIN
Temperature resistance, min.
-20 °C
INFO
Product Datasheet
Link
SA100ID04
Design of roof drains
Roof drains without drain trap, e.g. roof-, blacony-, terrace-, parapet drainage for rain water
SA110ID04
Outlet for floor, Roof and sanitary objekts - series designation
SitaDrain® box drain
SA300ID03
Type of roof outlet
Centered drain
SA350ID03
Thermal insulation
without thermal insulation
SA360ID03
Trace heating
without heating
SA400ID03
Drain body material
other product-specific models
SA500ID03
Option of sealing
without sealing
SA550ID03
Odour trap
without drain trap
SA700ID04
Product description
SA700ID06
Complete article (one-piece) consisting of combination (multi-part design) drain body and top piece
no
SA700ID07
Potential equalization (ground connection) available
no
SA700ID08
Electrical connection
no
SA700ID15
Connection to GLT, GA
no
SA700ID16
Fire resistance class retrofittable
no
SA700ID17
Fire resistance class
no fire-resistance grading
SA700ID18
Load rating class drains, covers and top frames
K 3
SA810ID06
GTIN number
Embedded user actions
Preview - Generation
Quotation
3D
Characteristics Graph
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.