??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sita
Description
Parapet lead-through - SitaKaskade Flat
Bill of material
SitaKaskade Flat Parapet lead-through 330400
PREVIEW
Preview
ARTNR
Article number
330400
LOGLEVEL
LOG Level
DESC
Description main article
SitaKaskade Flat Parapet lead-through
DA
Kind of roof
Ventilated flat roof, insulated roof, inverted roof
ZAB
Additional application areas
Balcony, terrace, loggia
EA
Kind of drainage
Conventional drainage
SA
Refurbishment
no
GDF
used roof area
yes
AG
Parapet outlet
no
UDF
unused roof area
yes
FG
Area outlet
no
ILR
internal gutter
no
LFEW
Pipe direction/ drainage (internal, external)
no
SRWR
Vertical/Angled
horizontal
BSO
Request of fire protection after DIN 18234 or industrial construction guidline
no
NBB
Non-flammable
yes
SF
Screw-on flange
no
MANS
Connection sleeve
no
BHB
Heated
no
BF
Nozzle cross section
rectangular
D
Opening/Core borehole (mm)
170 mm
DAAB
Construction height
no
RB
Revision element
no
NNEW
for emergency drainage
no
MAT
Material
Rust-proof stainless steel
BK
Material class
Euroclass A1 /A1 non-flammable
INFO
Product Datasheet
Link
SA100ID04
Design of roof drains
Roof drains without drain trap, e.g. roof-, blacony-, terrace-, parapet drainage for rain water
SA200ID03
Nozzle execution
horizontal
SA250ID03
Kind of drainage
Conventional drainage
SA260ID03
Inclination
80°-100°
SA300ID03
Type of roof outlet
Centered drain
SA350ID03
Thermal insulation
without thermal insulation
SA360ID03
Trace heating
without heating
SA400ID03
Drain body material
stainless steel
SA450ID03
Drain surfaces (basic body)
brushed
SA460ID03
Material number
1.4301
SA500ID03
Option of sealing
without sealing
SA550ID03
Odour trap
without drain trap
SA700ID04
Product description
SitaKaskade Flat Attikadurchführung
SA700ID06
Complete article (one-piece) consisting of combination (multi-part design) drain body and top piece
No
SA700ID07
Potential equalization (ground connection) available
No
SA700ID08
Electrical connection
No
SA700ID16
Fire resistance class retrofittable
No
SA700ID17
Fire resistance class
no fire-resistance grading
SA700ID18
Load rating class drains, covers and top frames
H 1,5
SA810ID06
GTIN number
4027563054956
Embedded user actions
Preview - Generation
Quotation
3D
Characteristics Graph
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.