??
Catalog navigation
CAD model selection
Selectable products: 32
HELP_VARIABLE
Company
Smalley
Description
SSR-N Springs - Gap Type Springs
Bill of material
SSR-0512-N
PARTNBR
Smalley Part Number
SPRINGTYPE
Type of Spring
gap
BORE
Operates in Bore Diameter
Inch
MAT
Material
SHAFT
Clears Shaft Diameter
Inch
LOAD
Load
lbs
MAXOD
Max OD
Inch
WORKHEIGHT
Work Height
Inch
FREEHEIGHT
Free Height Ref.
Inch
HEIGHT
Height
Inch
NBROFWAVES
Number of Waves
NBROFTURNS
Number of Turns
1
WIRETHICKNESS
Wire Thickness
0.030 Inch
SLDHEIGHT
Solid Height
0.030 Inch
HEIGHTMIN
Height Min.
Inch
WIRERADIALWALL
Radial Wall
Inch
SPRINGRATE
Spring Rate Ref.
lbs/in
NBROFSHIMS
Number of Shims
0
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...