您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
français
中文
中文 (繁體)
中文 (繁體)
RW-0312
Smalley
WAVO SPRINGS
Powered by
CAD模型選擇
{smalley/wavo_springs/rw.prj},{NB=RW-0312-0.144-W},{PARTID=5873},{PARTNBR=RW-0312},{SPRINGTYPE=Wavo},{BORE=3.125},{MAT=},{SHAFT=2.878},{LOAD=260},{MAXOD=3.120},{WORKHEIGHT=0.144},{FREEHEIGHT=0.184},{HEIGHT=0.144},{NBROFWAVES=5.000},{NBROFTURNS=1.000},{WIRETHICKNESS=0.085},{SLDHEIGHT=0.085},{WIRERADIALWALL=MIN},{SPRINGRATE=6500},{NBROFSHIMS=0.000},{BOREPILOT=Operate},{UNITS=standard},{GROUPSORTORDER=20},{NE=Wavo® Springs}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 45
HELP_VARIABLE
公司
Smalley
描述
RW Springs - Wavo Springs
明細表
RW-0312
PARTNBR
Smalley Part Number
RW-0312
RW-0312
SPRINGTYPE
Type of Spring
Wavo
BORE
Operates in Bore
3.125
3.125
Inch
MAT
Material
Carbon Steel SAE 1070-1090
17-7 Stainless Steel
Carbon Steel SAE 1070-1090
17-7 Stainless Steel
SHAFT
Clears Shaft
2.878
2.878
Inch
LOAD
Load
260
260
lbs
MAXOD
Max OD
3.120
3.120
Inch
WORKHEIGHT
Work Height
0.144
0.144
Inch
FREEHEIGHT
Free Height Ref.
0.184
0.184
Inch
HEIGHT
Solid Height
Work Height
Free Height Ref.
Work Height
Free Height Ref.
Inch
NBROFWAVES
Number of Waves
5.000
5.000
NBROFTURNS
Number of Turns
1.000
WIRETHICKNESS
Wire Diameter
0.085
0.085
Inch
SLDHEIGHT
Solid Height
0.085
0.085
Inch
SPRINGRATE
Spring Rate Ref.
6500
6500
lbs/in
NBROFSHIMS
Number of Shims
0.000
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...