??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
SMC Corporation
Description
CLJ2/CDLJ2 - Fine Lock Cylinder/Double Acting Single Rod
Bill of material
CLJ2L16-15-E
BORE
Bore size
16 mm
MOUNT
Mounting style
MAGNET
Built-in magnet
AUTOSWITCH
Auto switch
LEAD
Lead wire length
NUMBER
Number of auto switches
STROKE
Stroke
mm
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
PORT
Head cover port location
LOCK
Lock operation
STOP
Stroke option
COM
Comment
-
THREAD2
Thread on/off
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.