??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
SMC Corporation
Description
IDFA22E-75E - Refrigerant R407C (HFC)/For Use in Europe, Asia, and Oceania
Bill of material
IDFA37E-23
SIZE
Size
VOLTAGE
Voltage
(23) Single-phase 230 VAC (50 Hz)
OPTIONC
Anticorrosive treatment
OPTIONK
For medium air pressure (Auto drain bowl type: Metal bowl with level gauge)
OPTIONL
With heavy duty auto drain (Applicable to medium air pressure)
OPTIONR
With circuit breaker
OPTIONT
With terminal block for run & alarm signal
OPTIONV
Timer type solenoid valve with auto drain (Applicable to medium air pressure)
THREAD
Thread on/off
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...