??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SMC Corporation
Description
JSXH-X1 - High-Pressure Pilot Operated 2-Port Solenoid Valve
Bill of material
JSXH21D-CH03R-1GS-X1
SERIES
Series
(H) High-pressure/Pilot operated
SIZE
Size
20 mm
VALVE
Valve type
(1) N.C.
MVALVE
Main valve
(D) Diaphragm
POWER
Power type
BODY
Body material
(C) Brass
SEAL
Seal material
(H) Main valve:PUR;Pilot valve:HNBR
PORTSIZE
Port size
mm
DIA
Orifice diameter
ø16 mm
THREAD1
Thread type
VOLTAGE
Rated voltage
ENTRY
Electrical entry
OPTION
Option
PRESSURE
Made to order
(X1) Operating pressure: 0.15 to 4.0MPa Fluid: air,nitrogen, oxygen, argon
THREAD2
Thread on/off
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.