??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SMC Corporation
Description
JSXH X2 - Pilot Operated 2-Port Solenoid Valve (For High-Pressure Water)
Bill of material
JSXH31P-CP03R-1G-X2
SERIES
Series
(H) High-pressure/Pilot operated
SIZE
Size
30
VALVE
Valve type
(1) N.C.
MVALVE
Main valve
(P) Piston
BODY
Body material
(C) Brass
SEAL
Seal material
(P) PPS
PORTSIZE
Port size
THREAD1
Thread type
VOLTAGE
Rated voltage
ENTRY
Electrical entry
OPTION
Option
PRESSURE
Pressure type
(X2) Operating pressure: 0.1 to 10MPa Fluid:Water
THREAD2
Thread on/off
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...