??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SMC Corporation
Description
HRL100/200/300-A-20 - Thermo-chiller / Air Cooling 200V
Bill of material
HRL100-A-20
CAPACITY
Cooling capacity
METHOD
Cooling method
(A) Air-cooled refrigeration
THREAD1
Pipe thread type
POWER
Power supply
(20) 3-phase 200 VAC(50 Hz)/3-phase 200 to 230 VAC(60 Hz)
THREAD2
Thread on/off
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...