??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Smooth Tech
Description
SK60D
Bill of material
SK60D05P-150A1-F0
MODEL
Model
SK
PW
Products wide
60D
WEIGHT
Weight
1.70 kg
D
Dangerous speed (K)
★ 3000 rpm
X
Maximum line speed
★ 250 mm/s
SS
Screw specification
AC
Accuracy class
TL
Track length
mm
POS
Maximum stroke
mm
Enter value for POS
Maximum stroke
mm
cm
inch
ft
SBS
Sliding block style
NOS
Number of slider
MCF
Motor connection flange
CT
Cover type
ILS
Includes limit switches
L2
150 mm
L1
220 mm
G
25 mm
K
100 mm
N
n
2
M
m
2
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...