您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: SNT
Created: 29.01.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
SNT
CN600050-193410-020000
SNT
Linears actuators
Compact serie CN
Powered by
CAD模型選擇
{snt_tm/lin_act/cn/con60_asmtab_s.prj},{NB=CN600050-193410-020000---(0_S)},{PS=con60},{HUBVER=Standard stroke},{HUB=50},{HUBST=0},{N=-},{G=19},{V=3},{P=4},{CL=1},{CN=0},{H=-},{SIP=0},{B=2},{TC=0},{RC=0},{ID=00},{INFO=Online PDF}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
SNT
Description
CN60 - Standard stroke lengths - Load capacity up to 10000 N
Bill of material
CN600050-193410-020000
CONCENS
Partnumber CONCENS
600050-193410-020000
REF
Partnumber SNT
CN600050-193410-020000
HUB
Stroke length
50
100
150
200
250
300
350
400
500
750
50
100
150
200
250
300
350
400
500
750
mm
HUBST
Rod position
mm
Enter value for HUBST
Rod position
mm
cm
inch
ft
確定
N
Noise reduction
Standard
Low Noise (not AISI)
Standard
Low Noise (not AISI)
G
Gearing
1:19-1900 N
1:43-4300 N
1:66-6600 N
1:81-8100 N
1:100-10000 N
1:19-1900 N
1:43-4300 N
1:66-6600 N
1:81-8100 N
1:100-10000 N
V
Voltage
24 V
24 V - EN/UL 60.601
24 V
24 V - EN/UL 60.601
P
Pitch
4mm
4mm
CL
Cable length
m
CN
Cable & Connector
Black, no connector
Black, Molex Minifit
Black, no connector
Black, Molex Minifit
H
Hall
Without hall sensor
With hall sensor
Without hall sensor
With hall sensor
SIP
Steel IP
Std. steel, IP66
Std. steel, Harsh Env.
AISI316, IP66
AISI316, Harsh Env.
AISI316, Harsh Env., ATEX
Std. steel, IP66
Std. steel, Harsh Env.
AISI316, IP66
AISI316, Harsh Env.
AISI316, Harsh Env., ATEX
B
Brackets
Alu
Alu w/clevis
AISI316
AISI316 w/clevis
Alu w/spherical bearings
Alu
Alu w/clevis
AISI316
AISI316 w/clevis
Alu w/spherical bearings
TC
Tube color
Black, RAL9005, shine 25
Black, RAL9005, shine 25
RC
Ring color
Black
Black
ID
Type ID
Standard
Special
Standard
Special
A
Length
408.000
mm
CNSMASSEXACT
Weight
2195.000
g
INFO
Info PDF
Online PDF
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
看過這個的用戶也對此感興趣
easyE-35 - Load capacity up to 2200N
Bansbach easylift
15.02.2024
easyE-60 - Load capacity up to 1000N
Bansbach easylift
15.02.2024
Show more