您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
Special screw FUN 876 M6x16
Special Screws
Special Screws for Machine Construction
Powered by
CAD模型選擇
{special_screws/sonderschrauben_fur_maschinenbau/fun_876.prj},{NB=Sonderschraube FUN 876 M6x16},{IDNR=},{D=6.000},{D3=4.773},{P=1.000},{L=16.000},{A=3.000},{BX1=18.000},{BX2=0.000},{BX3=0.000},{X=2.500},{S=10.000},{R=0.600},{E=10.890},{K=4.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 227
HELP_VARIABLE
Company
Special Screws
Description
FUN 876 - Special screws, the case of unilateral absence, space for screw head
Bill of material
Special screw FUN 876 M6x16
IDNR
Ident number
D
Nominal thread diameter
6.000
6.000
mm
D3
Nominal core diameter
4.773
4.773
mm
P
Pitch
1.000
1.000
mm
L
Nominal length
16.000
16.000
mm
B
Thread length
13.000
13.000
mm
X
Length of thread run-out
2.500
2.500
mm
S
Width across flat
10.000
10.000
mm
R
Transition radius under head
0.600
0.600
mm
E
Width across corners min.
10.890
10.890
mm
K
Head height
4.000
4.000
mm
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...