??
Catalog navigation
CAD model selection
Selectable products: 26
HELP_VARIABLE
Company
Special Screws
Description
FUN 889 - Special screws, for fork and ring spanner of SW12 -17
Bill of material
Special screw FUN 889 M10x75
IDNR
Ident number
D
Nominal thread diameter
10.000 mm
D3
Nominal core diameter
8.160 mm
P
Pitch of bolt
1.500 mm
L
Nominal length
mm
B
Thread lenght
mm
X
Length of the thread run-out
3.800 mm
R
Transition radius under head
0.800 mm
K
Head height
21.000 mm
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...