??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Speedyblock
Description
Form 1510/T2S - Double pull-action series for hight temperatures
Bill of material
1510/T2S
CODICE
Code
AL755
MODELLO
Description
1510/T2S
FAM
Family
Toggle clamps
SER
Series
Rotational
USE
Characteristics and applications
The tool comes with a bar with hooking bracket and nuts. Features and applications: The tools of this series are generally used in rotational forging, as it is able to operate at high temperatures (240-300°C). This is made possible thanks to their finish, the interposition of special copper grease between the parts and appropriate tolerances between the couplings. In addition to the standard length of the U rods, a variety of other lengths are available. Therefore, when ordering, indicate: T2S = Tool with Standard Double Threaded Rod and hooking bracket. T2S0 = Tool without double Threaded rod, which is to be ordered separately (see Accessories)
ANGOLO
Opening angle
mm
Enter value for ANGOLO
Opening angle
mm
cm
inch
ft
A
369 mm
B
80.5 mm
C
26 mm
D
155 mm
E
43 mm
F
72 mm
G
11 mm
H
40 mm
I
16 mm
L
65 mm
M
30 mm
N
55 mm
P
70 mm
Q
5.5 mm
R
222 mm
S
28 mm
T
M10 mm
FH
1500 daN
GR
1320 g
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...