??
Catalog navigation
CAD模型选择
可提供的产品: 18
HELP_VARIABLE
Company
Speedyblock
Description
New form 2013 AE - Vertical series with folded base
Bill of material
230/A
CODICE
Code
MODELLO
Description
FAM
Family
Toggle clamps
SER
Series
Vertical
USE
Characteristics and applications
Form A and form AX with open clamping lever and two flanged washers. Form E and form EX with full clamping lever and bolt retainers to be welded in the desired position and angle. Spindles: To be ordered separately (see Accessories). Characteristics and applications: During the closing, the clamping lever is guided laterally to ensure greater stability against possible transverse stresses. These tools are designed to prevent the operator's fingers from being crushed by the levers when opening. A special grease is placed between two contacting surfaces during assembly.
ESECUZIONE
Material
ANGOLO
Opening angle
°
A
mm
B
mm
C
mm
D
mm
E
mm
F
mm
G
mm
H
mm
I
mm
L
mm
M
mm
N
mm
O
mm
P
mm
Q
mm
Z
mm
FH
daN
GR
g
Embedded user actions
Preview - Generation
询价
3D
尺寸标注
2D

附加信息
为你推荐
近似的零部件
相关附件
附加信息
载入中 ...