您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: Speedyblock
Created: 18.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Speedyblock
130/ELX
Speedyblock
Vertical series
Powered by
CAD模型選擇
{speedyblock/verticale/al_el_asmtab.prj},{NB=AS2040},{CODICE=AS204},{MODELLO=130/ELX},{FAM=Toggle Clamps},{SER=Vertical},{USE=ALEL application},{ESECUZIONE=Acciaio inox},{ANGOLO=0},{A=86},{AX=86.0},{B=142},{BX=142.0},{C=28},{D=51},{E=42},{F=35},{G=27-29},{H=12.5-19},{I=5},{L=-},{M=16},{N=2.5},{O=-},{P=M6},{Q=5.6},{Z=-},{FH=105},{FH1=105},{FH2=175},{GR=280},{VER=2},{PPATH=al_130_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
Speedyblock
Description
Form AL-EL - Vertical series with folded base and with anti-release lever
Bill of material
130/ELX
CODICE
Code
AS204
AS204
MODELLO
Description
130/ELX
130/ELX
FAM
Family
Toggle clamps
SER
Series
Vertical
USE
Characteristics and applications
Form AL and form ALX with open clamping lever and two flanged washers. Form EL and form ELX with full clamping lever and bolt retainers to be welded in the desired position and angle. Spindles: To be ordered separately (see Accessories). Features and applications: The main feature of this series is the special anti-release lever with the purpose of avoiding any accidental openings caused by vibrations, and to block the tool in the open position, these tools are designed to prevent the operator's fingers from being crushed by the levers when opening. During the closing, the clamping lever is guided laterally to ensure greater stability against possible transverse stresses. A special grease is placed between two contacting surfaces during assembly.
ESECUZIONE
Material
Stainless steel
Stainless steel
ANGOLO
Opening angle
°
A
86
86
mm
B
142
142
mm
C
28
28
mm
D
51
51
mm
E
42
42
mm
F
35
35
mm
G
27-29
27-29
mm
H
12.5-19
12.5-19
mm
I
5
5
mm
L
-
-
mm
M
16
16
mm
N
2.5
2.5
mm
O
-
-
mm
P
M6
M6
mm
Q
5.6
5.6
mm
Z
-
-
mm
FH
105
105
daN
GR
280
280
g
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...