??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
TK PS 1313-10-m
Bill of material
10590501
MD01
VAR__MANUID_
10590501
DESCSHORT
Short Description
TK PS 1313-10-m
DESCLONG
Long Description
Empty enclosure, protection class IP66, Polystyrene, U<sub>i</sub>=690V AC, U<sub>i</sub>=1000V DC, internal fixing points, for standard indoor installations, Box: Polystyrene, grey, Lid: Polystyrene, grey, knockouts, M20/M25/M32, (12 side)<br /><strong>Dimensions: </strong>130 x 130 x 99 mm
INTNO
International product number
4013902861125
MANUID
Product number of the Manufacturer
10590501
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
TK PS 1313-10-m
EF000007
EV000270
EF000008
130
EF000040
130
EF000049
99
EF000116
7035
EF000118
false
EF000122
0
EF000123
0
EF000664
true
EF001039
false
EF001062
false
EF001089
false
EF001229
false
EF001257
EV000154
EF002169
EV000139
EF004293
EV006813
EF005474
EV006422
EF005554
0
EF005774
false
EF005823
true
EF006054
false
EF006279
false
EF006569
EV006034
EF007381
false
EF007536
false
EF007965
true
EF009169
false
EF009278
false
EF009582
true
EF011401
false
EF011959
-
EF014986
6
EF014987
-
EF014988
-
EF014989
-
EF015208
false
EF020363
false
EF020814
false
EF022994
false
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.290
LENGTH
130
WIDTH
130
DEPTH
99
CUSTOMS_TARIFF_NUMBER1
85389099
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Users who viewed this, were also interested in
    Spelsberg
    TK PC 1313-7-m
    Spelsberg
    TK PS 77-6-o
    Spelsberg
    TK PS 1313-7-tm
    Spelsberg
    TK PS 1111-7-o
    Spelsberg
    NS 35-81
    Spelsberg
    TK PS 99-8-m
    Spelsberg
    TK PS 99-6-tm
    Spelsberg
    TK PS 99-8-tm
    Spelsberg
    TK PS 1809-6-m
    Spelsberg
    TK PS 1809-8-m