??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
Abox 060-L/sw
Bill of material
80600001
MD01
VAR__MANUID_
80600001
DESCSHORT
Short Description
Abox 060-L/sw
DESCLONG
Long Description
Junction box, protection class IP66, nominal cross-section 6 mm², certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), DLG (Ammonia resistance), self-sealing, soft insertion membranes, M20/M25/M32, sealing range 4 - 28 mm, (2 rear, 8 side), internal fixing points, for standard indoor and protected outdoor installations, black, U<sub>i</sub>=1000 V AC, without terminals<br /><strong>Dimensions: </strong>127 x 127 x 70 mm
INTNO
International product number
4013902661145
MANUID
Product number of the Manufacturer
80600001
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
Abox 060-L/sw
EF000003
EV010173
EF000007
EV000206
EF000008
127
EF000010
EV010584
EF000025
true
EF000049
70
EF000051
EV000382
EF000139
EV006034
EF000551
-
EF000557
EV000494
EF001366
1000
EF001438
127
EF001454
true
EF001613
EV000494
EF001742
-25
EF002169
EV000139
EF003593
10
EF004191
false
EF004586
EV000115
EF004969
6
EF005032
false
EF005436
true
EF005474
EV006422
EF005496
-
EF005604
true
EF005728
EV000494
EF006169
false
EF007661
EV009695
EF008404
EV000494
EF009212
EV000494
EF009476
false
EF009477
false
EF011401
false
EF011959
EV000154
EF012570
false
EF012571
false
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.205
LENGTH
127
WIDTH
127
DEPTH
70
CUSTOMS_TARIFF_NUMBER1
85389099
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Users who viewed this, were also interested in
    Spelsberg
    Abox 025 AB-L/sw
    Spelsberg
    Abox-i 025 AB-L/sw
    Spelsberg
    Abox 025/2 AB-L/sw
    Spelsberg
    Abox-i 025-L/sw
    Spelsberg
    Abox Pro 025-L/sw
    Spelsberg
    Abox Pro 025 AB-L/sw