??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
Abox-i SL-6²
Bill of material
49081001
MD01
VAR__MANUID_
49081001
DESCSHORT
Short Description
Abox-i SL-6²
DESCLONG
Long Description
Junction box, protection class IP65, nominal cross-section 6 mm², U<sub>i</sub>=690 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), DLG (Ammonia resistance), knockouts, M20/M25/M32, (2 rear, 10 side), internal fixing points, with screwless terminals for installations in the industrial arena and protected outside areas, grey, with raised, screwless terminal Wago 2006-1201, 5-pole, max. nominal cross-section according to DIN EN 60998: 6 mm², 41 A current load capacity, cross-sections able to be clamped per pole: 4 x 0.5 to 10 mm² rigid and flexible<br /><strong>Dimensions: </strong>140 x 140 x 79 mm<br /><strong>Accessories supplied: </strong>4 Double-membrane seal IP66 M32 sealing range 14 - 21 mm
INTNO
International product number
4013902930883
MANUID
Product number of the Manufacturer
49081001
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
Abox-i SL-6²
EF000003
EV010173
EF000007
EV000270
EF000008
140
EF000010
EV010584
EF000025
true
EF000049
79
EF000051
EV000382
EF000139
EV006034
EF000551
-
EF000557
EV001008
EF001366
690
EF001438
140
EF001454
true
EF001613
EV000494
EF001742
-35
EF002169
EV000139
EF003593
12
EF004191
false
EF004586
EV000115
EF004969
6
EF005032
false
EF005436
false
EF005474
EV006421
EF005496
-
EF005604
true
EF005728
EV000494
EF006169
false
EF007661
EV010172
EF008404
EV000494
EF009212
EV000154
EF009476
true
EF009477
false
EF011401
false
EF011959
-
EF012570
false
EF012571
false
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.5146
LENGTH
140
WIDTH
140
DEPTH
79
CUSTOMS_TARIFF_NUMBER1
85369095
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Users who viewed this, were also interested in
    Spelsberg
    Abox-i SL-2,5/4²
    Böllhoff
    HELICOIL® Plus Free Running thread inserts - Metric fine thread
    Spelsberg
    Abox-i 100-L
    Spelsberg
    Abox-i 160-16²
    Spelsberg
    TG PC 1608-6-o
    Spelsberg
    Abox-i 100-10²
    Spelsberg
    Abox-i 100-10²/sw