??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
Abox 350-L
Bill of material
83591001
MD01
VAR__MANUID_
83591001
DESCSHORT
Short Description
Abox 350-L
DESCLONG
Long Description
Junction box, protection class IP54/IP65, nominal cross-section 35 mm², U<sub>i</sub>=690 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), knockouts, M25/M32/M40/M50, (2 rear, 12 side), internal fixing points, for standard indoor installations, grey, without terminals<br /><strong>Dimensions: </strong>250 x 250 x 115 mm<br /><strong>Accessories supplied: </strong>4 Attachment bushes IP54 M40 sealing range 17 - 30 mm, 1 sealing plugs M40, 1 Sealing kit
INTNO
International product number
4013902110223
MANUID
Product number of the Manufacturer
83591001
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
Abox 350-L
EF000003
EV010173
EF000007
EV000270
EF000008
250
EF000010
EV010584
EF000025
true
EF000049
115
EF000051
EV000382
EF000139
EV006034
EF000551
-
EF000557
EV000494
EF001366
690
EF001438
250
EF001454
true
EF001613
EV000494
EF001742
-25
EF002169
EV000139
EF003593
14
EF004191
false
EF004586
EV000115
EF004969
35
EF005032
false
EF005436
false
EF005474
EV006421
EF005496
-
EF005604
true
EF005728
EV000494
EF006169
false
EF007661
EV010172
EF008404
EV000494
EF009212
EV000154
EF009476
true
EF009477
false
EF011401
false
EF011959
-
EF012570
false
EF012571
false
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.8634
LENGTH
250
WIDTH
250
DEPTH
115
CUSTOMS_TARIFF_NUMBER1
85389099
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Users who viewed this, were also interested in
    Spelsberg BIM
    Junction boxes
    DKC
    CE - Boxes with Single Door
    Spelsberg
    Abox 160-16²
    Spelsberg
    Abox 350-35²
    Spelsberg
    Abox 250-L
    WISKA
    ESKV-L - SPRINT cable glands, ESKV-L, metric, long, EN 62444
    Spelsberg
    Abox-i 350-35²
    Bossard Catalog
    3687645 - Housings AKL PS
    Bossard Catalog
    3687643 - Housings AKL PS
    #ETIM Deutschland
    MC000247 - Box/housing for surface mounting on the wall/ceiling
    Bossard Catalog
    3687646 - Housings AKL PS
    WISKA
    WHK 608 - Junction box, Polystyrene, closed cover
    SMSAN
    GA211.122.120.80 - Cast aluminum junction box
    Bossard Catalog
    3687686 - Housings AL