??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
WKE 303 SL
Bill of material
86238301
MD01
VAR__MANUID_
86238301
DESCSHORT
Short Description
WKE 303 SL
DESCLONG
Long Description
Junction box, protection class IP66, U<sub>i</sub>=450 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), internal thread, M32, (3 side), external fixing lugs, with E30 electrical functional integrity according to DIN 4102 Part 12, with screwless Wago TopJobS terminal blocks, enclosure made from halogen-free special thermosetting plastic, orange, Junction box 5-pole, clamping capacity per pole 4 x 0.5 - 10 mm²<br /><strong>Dimensions: </strong>160 x 160 x 110 mm<br /><strong>Accessories supplied: </strong>3 cable glands M32, sealing range 17 - 26 mm, dowel kit ø 6 mm
INTNO
International product number
4013902565429
MANUID
Product number of the Manufacturer
86238301
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
WKE 303 SL
EF000003
EV010173
EF000007
EV000236
EF000008
160
EF000010
EV010584
EF000025
true
EF000049
110
EF000051
EV000382
EF000139
EV006034
EF000551
-
EF000557
EV001008
EF001366
450
EF001438
160
EF001454
false
EF001613
EV004178
EF001742
-25
EF002169
EV000139
EF003593
3
EF004191
false
EF004586
EV000115
EF004969
10
EF005032
false
EF005436
true
EF005474
EV006422
EF005496
-
EF005604
false
EF005728
EV000494
EF006169
false
EF007661
EV003906
EF008404
EV000494
EF009212
EV000154
EF009476
false
EF009477
false
EF011401
false
EF011959
-
EF012570
false
EF012571
false
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
2.700
LENGTH
160
WIDTH
160
DEPTH
110
CUSTOMS_TARIFF_NUMBER1
85369095
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...