??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
DMS M25/sw
Bill of material
26002501
MD01
VAR__MANUID_
26002501
DESCSHORT
Short Description
DMS M25/sw
DESCLONG
Long Description
Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for wall thicknesses 1.5 - 4.5 mm, black, Sealing range 9 - 17 mm<br /><strong>Dimensions: </strong>29,7 x 29,7 x 13,6 mm
INTNO
International product number
4013902932610
MANUID
Product number of the Manufacturer
26002501
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
DMS M25/sw
EF000007
EV000206
EF000010
EV000116
EF000025
true
EF000116
9005
EF000878
false
EF002169
EV000154
EF004593
9
EF005114
25
EF005115
-
EF005474
EV006422
EF007789
1.5
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.0047
LENGTH
29.7
WIDTH
29.7
DEPTH
13.6
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.