??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
LMK 76
Bill of material
97980301
MD01
VAR__MANUID_
97980301
DESCSHORT
Short Description
LMK 76
DESCLONG
Long Description
Light mounting kit as spare parts for IBTronic XL Drillbox and IBTronic XL E, <br /><strong>Dimensions: </strong>81 x 81 x 126,5 mm
INTNO
International product number
4013902352517
MANUID
Product number of the Manufacturer
97980301
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
LMK 76
EF000215
EV000154
EF005776
false
EF005802
false
EF013236
true
EF013237
true
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.090
LENGTH
81
WIDTH
81
DEPTH
126.500
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...