??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
SRD-FA
Description
ABSIFB,ABSIF,ABSSIF,ABKIKB,ABKIK,ABKKIK,ABSIHB,ABSIH,ABSSIH - Bracket type standard insert type
Bill of material
ABKIKB6
CODE
code
TYPE
type
MAT
Material
SUR
surface treatment
D
H7
Tolerance level
+0.012/0
D1
12 mm
H
28 mm
N
Thickness of Holder (N)
3.0 mm
T
3.5 mm
LL
11 mm
L
15 mm
P
20 mm
W
12 mm
P1
20 mm
F
0 mm
DD
d1
3.5 mm
K
22 mm
M
M3
L1
6 mm
ML
M3×6
ZJG
Chasing
LINK
link
https://www.srdfaa.com/product/1141603220074.html
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...