??
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
SRD-FA
Description
CADW,CADT - Coupling - diaphragm coupling - clamping type
Bill of material
CADW50-14-14
CODE
code
TYPE
type
MAT1
subject material
aluminium alloy
MAT2
Diaphragm material
stainless steel
MAT3
Pin material
stainless steel
SUR
subject surface
-
ENCL
enclosure
Socket head bolt fixing screw
D
mm
D1
d1
mm
ALT1
Change left axis bore
LDC
Minimum unit 0.1
mm
RDC
Minimum unit 0.1
mm
ALT2
Change right shaft bore
D2
d2
mm
ALT3
LK Keyway machining
LK
LK(Left axis)
0 mm
ALT4
RK Keyway machining
RK
RK(Right axis)
0 mm
I
Moment of inertia(kg*m^2)
L
l
mm
LL
mm
D3
d3
mm
F
f
mm
G
g
mm
M
Fastening bolt
mm
A
Tightening torque(N*m)
Z
Allowable torque
C
Allow installation deviation
°
E
Allow installation eccentricity deviation
mm
H
Static torsional stiffness(N*m/rad)
MAXSPEED
Maximum speed(r/min)
J
Allowable axial amplitude
mm
K
Compensation coefficient
1
WEI
Weight (g)
g
LINK
link
https://www.srdfaa.com/product/1141603220932.html
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...