您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Standard Lifters
Created: 22.2.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Standard Lifters
SM20-E-1.625-0.125-4-1.25-A
Standard Lifters
Rail Lifters
Powered by
CAD模型選擇
{standardlifters/rail_lifters/sm20_4_asmtab.prj},{NB=SM20-E-1.625-0.125-4-1.25-A___(0Travel)},{PL=SM20},{U=E},{OLH=1.625},{TRUP=0.125},{BL=4.00},{BLTXT=4},{BBB=1.25},{TPS=A},{TR=0.000},{SCPN=MSR75},{LPSIGN=$},{PPATH=rl_parts/rl_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Standard Lifters
Description
SM20-4 - Rail Lifters
Bill of material
SM20-E-1.625-0.125-4-1.25-A
PN
Product Number
SM20-E-1.625-0.125-4-1.25-A
PL
Product Line/ Series
SM20
U
Units
E
M
E
M
OLH
Open Lifter Height
Inch
TRUP
Travel (up to)
0.125
0.125
Inch
BL
Base Length
4.00
Inch
BBB
Bushing Below Base
1.25
Inch
TPS
Top Plate Style
A
NTP
A
NTP
TR
Travel
Inch
BW
Base Width
2.000
Inch
BSL
Bushing Length
2.000
Inch
TPT
Top Plate Thickness
0.740
Inch
GPD
Guide Pin Diameter
0.750
Inch
GSR
Gas Spring Required
19 Dia. - 15 Stroke
mm
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...