您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Steinel Normalien
Created: 04.02.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
SZ 8049.40 x 050
Steinel Normalien
5 Springs system
Powered by
CAD模型選擇
{steinel/federelemente_5/sz_8049.prj},{NB=SZ 8049.40 x 050 (0B)},{BESTNR=SZ 8049.40 x 050},{DARSTELLUNG=B},{HUBST=0},{DH=38},{DD=10.0},{LO=50},{C=4830},{S1=7.600},{F1=1877.000},{S2=5.2},{F2=25000},{X=12.300},{Y=16.000},{ML=7.600},{FN=2816.000},{MF=1.000},{SN=0.000},{WG=0.290},{FUNC=Damping. Cushioning}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 12
HELP_VARIABLE
Company
Steinel Normalien
Description
SZ 8049 - System springs for extra-heavy load, can color black, double
Bill of material
SZ 8049.40 x 050
BESTNR
Order No.
SZ 8049.40 x 050
SZ 8049.40 x 050
DARSTELLUNG
Representation
General representation
NORM representation
General representation
NORM representation
HUBST
Length
mm
Enter value for HUBST
Length
mm
cm
inch
ft
確定
DH
Sleeve diameter H15
38
38
mm
DD
Pin diameter h15
10.0
10.0
mm
LO
Unloaded length
50
50
mm
C
Spring coefficient c± 10%
4830
4830
N/mm
S2
long life time smax
5.2
5.2
mm
F2
Force Fmax
25000
25000
N
WG
Weight
0.290
0.290
kg
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...