您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Steinel Normalien
Created: 04.02.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
SZ 8526. 080x032
Steinel Normalien
5 Springs system
Powered by
CAD模型選擇
{steinel/federelemente_5/sz_8526_asmtbl.prj},{NB=SZ 8526. 080x032},{BESTNR=SZ 8526. 080x032},{DA=63.000},{D5=16.500},{S=6.000},{D1=80},{D2=26},{D3=M 10},{L1=30},{L2=50},{L3=6},{L4=4},{EF=063 x 032},{EF1=63.000},{EF2=32.000},{PPATH=sz_8526_sbl.prj},{WG=0.431},{FUNC=Damping. Cushioning}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 39
HELP_VARIABLE
Company
Steinel Normalien
Description
SZ 8526 - Elastomer springs unit with rubber spring
Bill of material
SZ 8526. 080x032
BESTNR
Order No.
SZ 8526. 080x032
SZ 8526. 080x032
D1
Diameter
80
80
mm
D2
d2
26
26
mm
D3
d3
M 10
M 10
L1
l1
30
30
mm
L2
l2
50
50
mm
L3
l3
6
6
mm
L4
l4
4
4
mm
EF
Elastomer springs
063 x 032
063 x 032
WG
Weight
0.431
0.431
kg
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...