您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Steinel Normalien
Created: 04.02.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
ST7209.30(30)
Steinel Normalien
3 Guide units
Powered by
CAD模型選擇
{steinel/fuehrungselemente_3/st_7209.prj},{NB=ST7209.30(30)},{BESTNR=ST7209.30},{D1=30},{A=112},{B=71},{E1=86},{E2=45},{D3=48},{D5=71},{D7=11},{D8=18},{H=50},{H1=20},{L1=47},{BM=Führungslager rechteckig Gleitführung bronzeplattiert},{WG=1.740},{FUNC=Guiding, Stamping, Blanking, Forming}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 15
HELP_VARIABLE
Company
Steinel Normalien
Description
ST 7209 - Guide and pillar bearings ST 720. with rectangular flange
Bill of material
ST7209.30(30)
BESTNR
Order No.
ST7209.30
ST7209.30
D1
Diameter
30
30
mm
A
Width
112
112
mm
B
Width
71
71
mm
E1
Width
86
86
mm
E2
Width
45
45
mm
D3
Diameter
48
48
mm
D5
Diameter
71
71
mm
D7
Diameter
11
11
mm
D8
Diameter
18
18
mm
H
Height
50
50
mm
H1
Height
20
20
mm
L1
Length
47
47
mm
BM
Comment
Führungslager rechteckig Gleitführung bronzeplattiert
WG
Weight
1.740
1.740
kg
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...