您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Steinel Normalien
Created: 04.02.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
ST 1606. 160 x 080
Steinel Normalien
2 Die sets made of special grey cast iron
Powered by
CAD模型選擇
{steinel/seaulengestelle_2/st_1606_asmtab.prj},{NB=ST 1606. 160 x 080},{BESTNR=ST 1606. 160 x 080},{FORM=C:Oberteil ohne Gewinde},{A1=160},{B1=80},{A2=203},{A3=224},{B2=130},{B3=151},{C1=50},{C2=32},{C3=80},{C4=30},{E1=160},{F=117},{D1=25},{L=160},{D4=40},{L1=77},{PPATH=parts/st_1606/st_1606_asmtpl.prj},{WG=21.900},{FUNC=Blanking, Forming, Guiding}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 19
HELP_VARIABLE
Company
Steinel Normalien
Description
ST 1606 - Die sets with with sliding guide with solid lubricant
Bill of material
ST 1606. 160 x 080
BESTNR
Order No.
ST 1606. 160 x 080
ST 1606. 160 x 080
FORM
C:Upper part without thread
A1
Length
160
160
mm
B1
Height
80
80
mm
A2
Length
203
203
mm
A3
Length
224
224
mm
B2
Height
130
130
mm
B3
Height
151
151
mm
C1
Height
50
50
mm
C2
Height
32
32
mm
C3
Height
80
80
mm
C4
Height
30
30
mm
E1
Length
160
160
mm
F
Height
117
117
mm
D1
Diameter
25
25
mm
L
Height
160
160
mm
WG
Weight
21.900
21.900
kg
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...