您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Steinel Normalien
Created: 04.02.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
SZ8060.2.050x050
Steinel Normalien
6 Nitrogen systems
Powered by
CAD模型選擇
{steinel/stickstoffsysteme_6/sz_8060_2.prj},{NB=SZ8060.2.050x050 50},{VERB=},{D=50},{VERBX='','Basisausführung','V','Verbundfedern', 'B','mit integriertem Bertschutz','VB', 'Verbundfedern, mit integriertem Berstschutz','PD','Plattenverbund, direkte Ausführung', 'VZ','Verbundfedern, zwei Anschlüsse, mit integriertem Bertschutz'},{HUBST=50},{HUB=50},{D1=35},{M=M8},{H=12},{PA=159},{F1=2000},{F2=3400},{RKO=1.0},{ANZFG=2},{SD=18.000},{SDT=5.000},{SDH=11.000},{MOG=M8},{MOGX=8.000},{MOGA=2},{MOGTK=20},{MOGT=12},{MOGKBT=15.000},{MOGW=90.000},{DB=12.000},{AB=12.000},{FMR=4.000},{FMT=0.500},{IB=400},{DABSTR=39.000},{DBODFREI=38.400},{TBODFREI=0.200},{DPD=10.000},{TPD=1.500},{WG=1.000},{FUNC=Damping, Cushioning, Stamping, Blanking, Forming}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 32
HELP_VARIABLE
Company
Steinel Normalien
Description
SZ 8060.2 - Nitrogen cylinder
Bill of material
SZ8060.2.050x050
BESTNR
Order No.
SZ8060.2.050x050
SZ8060.2.050x050
VERB
Design
Basic version
Connecting nitrogen cylinders
with integrated burst protection
Connecting nitrogen cylinders with integrated burst protection
Composite plate, direct version
Connecting nitrogen cylinders, two connections, with integrated
Basic version
Connecting nitrogen cylinders
with integrated burst protection
Connecting nitrogen cylinders with integrated burst protection
Composite plate, direct version
Connecting nitrogen cylinders, two connections, with integrated
D
Nominal diameter
50
50
mm
HUBST
Piston position
mm
Enter value for HUBST
Piston position
mm
cm
inch
ft
確定
HUB
Nominal stroke
50
50
mm
L
Housing length
150
150
mm
N
Total length
200
200
mm
D1
Piston Diameter
35
35
mm
M
Tight end piston thread
M8
H
Thread depth
12
mm
PA
Filling pressure
159
159
bar
F1
Initial force
2000
2000
daN
F2
Final strength
3400
3400
daN
DD
Plate borehole
0
mm
FG
Filling thread
M10
M10
FGT
Filling thread depth
9
9
mm
MOG
Mounting thread
M8
M8
MOGA
Num. Mounting thread
2
2
MOGTK
Pitch circle
20
20
mm
MOGT
Thread depth
12
12
mm
WG
Weight
1.000
1.000
kg
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...