??
Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
STRACK
Description
Z4_POS031 - Parallel key
Bill of material
Z4-17-031-25-0
TYP
(Typ)
POS
(Pos)
031
L
(L)
T
(T)
0
A
(A)
40 mm
B
(B)
10 mm
C
(C)
10 mm
DK1
(DK1)
4.2 mm
DG1
(DG1)
5 mm
W1
(W1)
90 mm
DS1
(DS1)
10.4 mm
SNPR
Price (Euro/1)
Euro/1
ARTNR
Art.No.
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...