??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
STRACK
Description
Z3_POS03 - Piston
Bill of material
Z3-2-03 S1=0
TYPE
(Type)
POS
(Pos)
03
S1
Stroke (S1)
mm
Enter value for S1
Stroke (S1)
mm
cm
inch
ft
L1
(L1)
mm
L2
(L2)
mm
L3
(L3)
mm
L4
(L4)
mm
L5
(L5)
mm
L6
(L6)
mm
L7
(L7)
mm
L8
(L8)
mm
B
(B)
mm
C
(C)
mm
D1
(D1)
mm
D2
(D2)
mm
D3
(D3)
mm
D4
(D4)
mm
D5
(D5)
mm
D6
(D6)
mm
D7
(D7)
mm
DS
(DS)
mm
TS
(TS)
mm
F1
(F1)
mm
F2
(F2)
mm
F3
(F3)
0.5 mm
W1
(W1)
30 mm
W2
(W2)
45 mm
R1
(R1)
mm
DG
(DG)
mm
DK
(DK)
mm
SNPR
Price (Euro/1)
Euro/1
ARTNR
Art.No.
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.