??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
STRACK
Description
Z6_POS04 - Steady
Bill of material
Z6-1-04 XL041=0 XS041PF=0
TYP
(Typ)
POS
(Pos)
04
L
(L)
25
T
(T)
0
XL041
Steadylength Typ 041 (XL041)
mm
Enter value for XL041
Steadylength Typ 041 (XL041)
mm
cm
inch
ft
XS041PF
Displacement at 5 mm greater stroke S1
mm
Enter value for XS041PF
Displacement at 5 mm greater stroke S1
mm
cm
inch
ft
A
(A)
mm
B
(B)
mm
B2
(B2)
mm
B4
(B4)
mm
B7
(B7)
0.00 mm
B8
(B8)
0 mm
C
(C)
mm
C1
(C1)
mm
C2
(C2)
mm
A11
(A11)
0 mm
C8
(C8)
0 mm
F1
(F1)
1 mm
F2
(F2)
0.5 mm
VAR
(VAR)
1 mm
XL041MIN
(XL041min)
0.0 mm
SNPR
Price (Euro/1)
Euro/1
ARTNR
Art.No.
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...