??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
STRACK
Description
SN45510 - Pressure bolt, VW-norm 39D 638
Bill of material
SN45510-10-200 XL=50
PDF
PDF-INFO
PDF
TYPE
(Type)
mm
L
(L)
200 mm
XL
Build-in length
mm
Enter value for XL
Build-in length
mm
cm
inch
ft
MAXKN
(maxkN)
50 kN
SNPR
Price (Euro/1)
Euro/1
ARTNR
Art.No.
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...