??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
STRACK
Description
Z4950 - Centering bolt
Bill of material
Z4950-20-23
PDF
PDF-INFO
PDF
D1
(d1)
20 mm
L
(L)
23 mm
D3
(d3)
8.5 mm
D2
(d2)
13.5 mm
L1
(L1)
14 mm
SNPR
Price (Euro/1)
Euro/1
ARTNR
Art.No.
139992
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.