您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: StS Coupling GmbH
Created: 18.02.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
StS Coupling GmbH
WK4/18-57-8-8
StS Coupling GmbH
Metal Bellow Couplings
Powered by
CAD模型選擇
{sts/metal_bellow_couplings/wk4_asmtab.prj},{NB=WK4/18-57-8-8},{SIZE=18},{TKN=18},{LX=57,63,72},{L=57},{A=45},{N=1},{D1=8.0},{D1MIN=8},{D1MAX=25.4},{D2=8.0},{D2MIN=8},{D2MAX=25.4},{LN=20.5},{B=47},{K=5.75},{H=17.5},{S=M5},{SX=5.000},{SL=12.000},{TA=11.0},{PPATH=parts/wk4/wk4_asmtpl.prj},{MAT1=stainless steel},{MAT2=aluminum},{CTN=84836080}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 10
HELP_VARIABLE
Company
StS Coupling GmbH
Description
WK4 - Metal Bellow Coupling with clamping hub
Bill of material
WK4/18-57-8-8
SIZE
Size
18
18
TKN
Torque
18
18
Nm
L
Total length
57
63
72
57
63
72
mm
A
Outside diameter
45
45
mm
N
Keyway (DIN 6885)
Without keyway ✔
Without keyway
Without keyway
With keyway D1
With keyway D1
With keyway D2
With keyway D2
Keyway on both sides
Keyway on both sides
D1
Bore diameter ØH7
mm
Enter value for D1
Bore diameter ØH7
mm
cm
inch
ft
確定
D2
Bore diameter ØH7
mm
Enter value for D2
Bore diameter ØH7
mm
cm
inch
ft
確定
LN
Hub length
20.5
20.5
mm
B
Interference diameter
47
47
mm
K
Basic dimension
5.75
5.75
mm
H
Basic dimension
17.5
17.5
mm
S
Screw (ISO 4762)
M5
M5
TA
Installation torque per screw
11.0
11.0
Nm
J
Mass moment of inertia
0.4000
0.4000
kg cm²
M
Mass
0.130
0.130
kg
MAT1
Material for bellow
Stainless steel
MAT2
Material for hub
Aluminum
Aluminum
CTN
Customs tariff number
84836080
84836080
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...