??
Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
StS Coupling GmbH
Description
SWK/B - Safety Coupling with conical clamping hub
Bill of material
SWK/B-10-5-2Nm-1
SIZE
Size
TKN
Torque range
TKN1
Disengagement torque 1
Nm
TKN2
Disengagement torque 2
Nm
LB
Total length
mm
D
Outside diameter
mm
N
Keyway (DIN 6885)
D1
Bore diameter ØH7
mm
Enter value for D1
Bore diameter ØH7
mm
cm
inch
ft
LS
Bearing seat Øh6
mm
LK
Pitch circle diameter
mm
L1
Basic dimension
mm
B1
Basic dimension
mm
AW
Disengagement travel
mm
G
Mounting thread
S
Screw (ISO 4762)
TA
Installation torque per screw
Nm
J
Mass moment of inertia
kg cm²
NMAX
max. speed
1/min
M
Mass
kg
MAT1
Material
Steel
CTN
Customs tariff number
84836020
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Users who viewed this, were also interested in