??
Catalog navigation
CAD模型选择
可提供的产品: 6
HELP_VARIABLE
Company
StS Coupling GmbH
Description
SWK/EN - Safety Coupling with clamping-hub - elastomer version
Bill of material
SWK/EN-10-6-5-2Nm-1
SIZE
Size
TKN
Torque range
TKN1
Disengagement torque 1
Nm
TKN2
Disengagement torque 2
Nm
L
Total length
mm
D
Outside diameter
mm
N
Keyway (DIN 6885)
D1
Bore diameter ØH7
mm
输入参数值: D1
Bore diameter ØH7
mm
cm
inch
ft
D2
Bore diameter ØH7
mm
输入参数值: D2
Bore diameter ØH7
mm
cm
inch
ft
Z
Elastomer insert
98 ShA ShA
DN
Hub diameter
mm
L1
Basic dimension
mm
L2
Hub length
mm
AW
Disengagement travel
mm
S
Screw (ISO 4762)
F
Screw (ISO 4762)
mm
TAS
Installation torque per screw
Nm
TAF
Installation torque per screw
Nm
J
Mass moment of inertia
kg cm²
NMAX
max. speed
1/min
M
Mass
kg
MAT1
Material
Steel
MAT2
Material for hub
Aluminum / steel
MAT3
Material for elastomer insert
Polyurethane
CTN
Customs tariff number
84836020
Embedded user actions
Preview - Generation
询价
3D
尺寸标注
2D

附加信息
为你推荐
近似的零部件
相关附件
附加信息
载入中 ...