??
Catalog navigation
CAD model selection
Selectable products: 67
HELP_VARIABLE
Company
Stuewe
Description
Shrink Disc Type HSD series 22 - STUEWE shrink discs HSD series 22
Bill of material
Shrink Disc Type HSD-165-22x165
ORDERCODE
Order number
TYP
Type
CORR
Korrektur für montage mit FKHA
CORR2
Korrektur zur montage mit FKHA
SP
Installation condition
BER
Calculation
Diameter (DW)
D
Diameter
mm
DW
Shaft diameter
mm
Enter value for DW
Shaft diameter
mm
cm
inch
ft
MT
Max. Transmissible torque of a shrink disk at Pax = 0
KNm
PAX
Max. Transmissible axial force of a shrink disk at Mt = 0
KN
MA
Max. tightening torque of the tightening bolts
Nm
B
Screw size
D2
Diameter
mm
L
Length
mm
H1
Length
mm
A
Diameter
mm
D1
Diameter
mm
E
Length
mm
DI
Shaft inside diameter
REN
Yield point of the hub
N/mm^2
REW
Yield strength of the shaft
N/mm^2
CNSMASSEXACT
Weight
kg
INFO
Info
Info PDF
ROW
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...