??
Catalog navigation
CAD模型選擇
可提供的產品: 6
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
N0000368 - Iron Flange Nut (without S) (Left Screw)
Bill of material
N0-00-0368-00500000
CNSORDERNO
Order Number
S
Size
SW
Width across flats
mm
TSW
Tolerance Width across flats
0 -0.2 mm
DC
Collar diameter
mm
TDC
Tolerance Collar diameter
0 - 0.4 mm
M
Height
mm
TM
Tolerance Height
±0.15
M1
Height
mm
C
Height
mm
SERRATE
Serrate
Without
Embedded user actions
Preview - Generation
詢價
3D
尺寸
2D

Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...