??
Catalog navigation
CAD模型選擇
可提供的產品: 14
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
21000006 - Steel(+) Small Counter sunk Tapping Screw(2 with slot, B-1)
Bill of material
21-00-0006-0040-0100
S
Size
L
Length
CNSORDERNO
Order number
P
Pitch
mm
TOH
Type of + Hole
2
DK
Outside Diameter
6 mm
TDK
tolerance-dk
-0.5
K
Width
mm
TK
tolerance-k
-0.3 mm
Embedded user actions
Preview - Generation
詢價
3D
尺寸
2D

Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...