??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SATP 1.5GT 36SC - High Torque Clamping Timing Pulleys - 1.5GT Type
Bill of material
SATP-1.5GT-NT36-BW030-SC-3--WA
PN
Part No.
SATP-1.5GT-NT36-BW030-SC-3--WA-0x0
ST
Surface Treatment
NT
No. of Teeth
36
TC
Type and Width Code
DD
Shaft Hole Diameter
mm
PD
Pitch Diameter
17.20 mm
OD
Outer Diameter
16.70 mm
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.