??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SATP 5GT NT36 SC - High Torque ClampingTiming Pulleys - 5GT Type
Bill of material
SATP-5GT-NT36-BW120-SC-10-HA
PN
Part No.
SATP-5GT-NT36-BW120-SC-10-HA
ST
Surface Treatment
NT
No. of Teeth
36
TC
Type Width Code
DD
Shaft Hole Diameter d
mm
PD
P.D.
57.30 mm
OD
O.D.
56.34 mm
K
Keyway
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.