??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SATP S3M NT40 SPAS - Keyless High Torque Timing Pulleys S3M Type
Bill of material
SATP-S3M-NT40-BW150-SPAS-I-8-HA
PN
Part No.
SATP-S3M-NT40-BW150-SPAS-I-8-HA
STP
Surface Treatment of Pulley
NT
No. of Teeth
40
TNW
Type Nominal Width
PS
Pulley Shape
DD
Shaft Hole Diameter d
mm
PD
P.D.
38.20 mm
OD
O.D.
37.44 mm
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...