??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SATP S8M NT34 SC - High Torque Clamping Timing Pulleys - S8M Type
Bill of material
SATP-S8M-NT34-BW150-SC-18-HA
PN
Part No.
SATP-S8M-NT34-BW150-SC-18-HA
ST
Surface Treatment
NT
No. of Teeth
34
TC
Type and Width Code
DD
Shaft Hole Diameter
mm
PD
Pitch Diameter
86.58 mm
OD
Outer Diameter
85.21 mm
K
Keyway
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.