??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SATP S8M NT32 SPB - Keyless High Torque Timing Pulleys - S8M Type
Bill of material
SATP-S8M-NT32-BW250-I-14-HA
PN
Part No.
SATP-S8M-NT32-BW250-I-14-HA
ST
Surface Treatment
NT
No. of Teeth
32
TNW
Type Nominal Width
PS
Pulley Shape
DD
Shaft Hole Dia. d (1mm Increment)
mm
PD
P.D.
81.49 mm
OD
O.D.
80.12 mm
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.