??
Catalog navigation
CAD模型选择
可提供的产品: 4
HELP_VARIABLE
公司
TAIYO
描述
OSP-L 25-50 - Duplex and Multiplex Connection
明细表
PO-20167 Duplex-OSPL320000000000 (00 0 0)
SERIES
Series
VERSION
Version
STROKE
Stroke length
mm
输入参数值: STROKE
Stroke length
mm
cm
inch
ft
POS
Piston Position
mm
PISTON
Piston Mounting
LA
Air connection
SEALS
Seals
GREASE
Grease Lubrication
SCREWS
Screws
CONNECT1
Anbau Profile
CONNECT2
Mounting Magnetic switch
CONNECT3
Mounting End Cap Mounting
MAXSTROKE
Maximum stroke length
6000 mm
A
mm
J
mm
M
mm
CF
mm
S1
mm
X1
mm
V1
mm
S2
mm
CF1
mm
M1
mm
S3
mm
Embedded user actions
Preview - Generation
询价
3D
尺寸标注
2D

附加信息
为你推荐
近似的零部件
相关附件
附加信息
载入中 ...