??
Catalog navigation
CAD model selection
Selectable products: 18
HELP_VARIABLE
Company
Tecnorm
Description
5133. Sliding plate - Slide elements
Bill of material
5133.050.200
BESTNR
Order number
INFO
PDF INFO
Online Pdf
B
Width
mm
L
Length
mm
S
Thickness
10 mm
L1
Length
mm
L2
Length
mm
L3
Length
mm
L4
Length
mm
FORM
Form
STK
Number of screws
MAT
Material
Bronze with solid lubricant, maintenance
HRC
Hardness
HB10: 190 - 220 HRC
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...