??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Tecnorm
Description
5146. Covering strip (Steel) - Slide elements
Bill of material
5146.400.100.25
BESTNR
Order number
INFO
PDF Info
Online Pdf
L
Length
mm
B
Width
100 mm
S
Thickness
mm
L1
Length
45 mm
L2
Length
mm
D
Diameter
mm
STK
Number of cylindric screws
MAT
Material
Hardened steel case
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...